text.skipToContent text.skipToNavigation

YCAB344N

by Burndy 

Catalog ID: YCAB344N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, Pad width: 2-3/8 IN.

Features: Compression HYLUG Terminals Designed For Terminating Copper Conductors To Switch Pads And Other Substation Or Switch Yard Apparatus, NEMA Standard Mounting Holes, Made Of Pure Copper, Installed With Same Die As Equivalent Full Tension Jumper Loop And Repair Sleeves, Have Brazed Pads, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U210 Die, (6), Y45 Tool, U210 Die With PT-6515 Adapter, (6), Y46 Tool, U210 Die With PUADP-1 Adapter, (6), Y48B Tool, C210 Die, (2), Y60BHU Tool, L210 Die, (2), Die Index: 210

Product Details

General

Application For Terminating Copper Conductors To Switch Pads And Other Substation Or Switch Yard Apparatus
Connector Type Terminal
Die Index 210
EU RoHS Indicator Yes
Material Copper
Physical Attribute - Number of Holes 4
Physical Attribute - Tongue Type Standard
Plated N
Plating Type Tin
Prefilled Oxide Inhibitor N
Sub Brand HYLUG
Trade Name HYLUG™
Type YCAB-4N
UPC 781810014851

Dimensions

Dimension - B Length fraction 2-9/17 in
Dimension - B Length inch 2.53 in
Dimension - D inch 3.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Hole Size fraction 14/25 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 173 mm
Dimension - Length Overall inch 6.81 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.38 in
Dimension - Pad Width inch 3.00 in
Dimension - Strip Length inch 2 5/8
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.63 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads