HUBBELL
YCAB4N_Image
YCAB4N_Image

YCAB344N, Cu Compression Lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCAB344N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, Pad width: 2-3/8 IN.

  • NEMA Standard mounting holes
  • Made of pure copper

Features: Compression HYLUG Terminals Designed For Terminating Copper Conductors To Switch Pads And Other Substation Or Switch Yard Apparatus, NEMA Standard Mounting Holes, Made Of Pure Copper, Installed With Same Die As Equivalent Full Tension Jumper Loop And Repair Sleeves, Have Brazed Pads, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U210 Die, (6), Y45 Tool, U210 Die With PT-6515 Adapter, (6), Y46 Tool, U210 Die With PUADP-1 Adapter, (6), Y48B Tool, C210 Die, (2), Y60BHU Tool, L210 Die, (2), Die Index: 210

Product details

General

Application

For Terminating Copper Conductors To Switch Pads And Other Substation Or Switch Yard Apparatus

Catalog Number

YCAB344N

Connector Type

Terminal

Die Index

210

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

YCAB-4N

UPC

781810014851

Dimensions

Dimension - B Length fraction

2-9/17 in

Dimension - B Length inch

2.53 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

173 mm

Dimension - Length Overall inch

6.81 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.38 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

2 5/8

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1