YHS_Quick_disconnect_Splices
YHS_Quick_disconnect_Splices

Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

YHSQ18F18X02D

Cu Heat Shrink Insul Female Quick Disconnect, 18-22 AWG, 1.42" L, Serrated bbl, Tin plated, Red(Insul Color).

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Conductor Strip Length: 5/16 IN

Product details

General

Application
For Use On Copper Conductor
Connector Type
Female Quick Disconnect
EU RoHS Indicator
Yes
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
HYDENT
Trade Name
HYDENTâ„¢
Type
YHS
UPC
781810525463

Dimensions

Dimension - B Length inch
0.17 in
Dimension - L Length Overall mm
36 mm
Dimension - Length Overall inch
1.42 in
Dimension - Pad Width inch
0.11 in
Dimension - Strip Length inch
5/16

Conductor Related

Conductor - Copper Str Size Range
18 AWG - 22 AWG
Conductor Size
22 - 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1200
Pallet Quantity
99999

Resources and downloads