text.skipToContent text.skipToNavigation

YHSA14K10F

by Burndy 

Catalog ID: YHSA14K10F

Cu Heat Shrink Spade Terminal, Fork Tongue, 14-16 AWG, #10 Stud, 1.17" L, 0.34" W, Serrated bbl, Tin plated, For Use On Cu Cond.

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Wire Strip Length: 5/16 IN, Finish: Electro-Tin Plated, Package: 100/Bag

Product Details

General

Application For Use On Copper Conductor
Connector Type Terminal
EU RoHS Indicator Yes
Insulation Y
Insulation Type Heat Shrink
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Sub Brand HYDENT
Trade Name HYDENT™
Type YHS, Heat Shrink
UPC 781810477069
UPC 12 Digit 7818104770699

Dimensions

Dimension - B Length fraction 2/9 in
Dimension - B Length inch 0.22 in
Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.17 in
Dimension - N inch 0.27 in
Dimension - Pad Width inch 0.34 in
Dimension - Strip Length inch 5/16
Dimension - Stud Size inch #10

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100
Packaging Type Bag

Resources/Downloads