text.skipToContent text.skipToNavigation

YHSA14K6

by Burndy 

Catalog ID: YHSA14K6

Cu Heat Shrink Terminal, Ring Tongue, 14-16 AWG, #4-6 Stud, 1.18" L, 0.30" W, Serrated bbl, Tin plated, Blue(Insul Color).

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Finish: Electro-Tin Plated, Wire Strip Length: 5/16 IN, Package: 100/Bag

Product Details

General

Application For Use On Copper Conductor
Connector Type Terminal
EU RoHS Indicator Yes
Physical Attribute - Tongue Type Ring
Sub Brand HYDENT
Trade Name HYDENT™
Type YHS, Heat Shrink
UPC 781810524787
UPC 12 Digit 7818105247877

Dimensions

Dimension - B Length inch 0.22 in
Dimension - Hole Size inch 0.14 in
Dimension - Hole Size mm 4 mm
Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.18 in
Dimension - N inch 0.15 in
Dimension - Pad Width inch 0.30 in
Dimension - Strip Length inch 5/16
Dimension - Stud Size inch #6

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings