YHA_Photo_BW
YHA_Photo_BW

Heat Shrink Ring Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YHSA18K10

Heat Shrink Ring Terminal For 22 - 18 AWG.

YHSA18K10.

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Finish: Electro-Tin Plated, Wire Strip Length: 5/16 IN, Package: 100/Bag

Product details

General

Application
For Use On Copper Conductor
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Trade Name
HYDENTâ„¢
Type
YHS, Heat Shrink
UPC
781810476949

Dimensions

Dimension - B Length fraction
2/9 in
Dimension - B Length inch
0.22 in
Dimension - Bolt Size fraction
#10
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.20 in
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.18 in
Dimension - N inch
0.33 in
Dimension - Pad Width inch
0.32 in
Dimension - Strip Length inch
5/16
Dimension - Stud Size inch
#10

Conductor Related

Conductor Size
22 - 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Packaging Type
Bag

Resources and downloads

Product Cross Section Image(s)

Sales Drawings