YHS_Quick_disconnect_Splices
YHS_Quick_disconnect_Splices

Fully Insulated Heat Shrink Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

YHSFQ10F25X03

Fully Insulated Heat Shrink Female Quick Disconnect For 12 - 10 AWG (.25 x .03).

YHSFQ10F25X03.

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Size: 0.22 IN Dimension B X 0.38 IN Width X 1.34 IN Overall Length, Conductor Strip Length: 5/16 IN

Product details

General

Application
For Use On Copper Conductor
Connector Type
Female Quick Disconnect
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Trade Name
HYDENTâ„¢
Type
YHS
UPC
781810477168

Dimensions

Dimension - B Length fraction
2/9 in
Dimension - B Length inch
0.22 in
Dimension - L Length Overall mm
34 mm
Dimension - Length Overall inch
1.34 in
Dimension - Pad Width inch
0.38 in
Dimension - Strip Length inch
5/16

Conductor Related

Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
12 AWG-10 AWG
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Packaging Type
Bag

Resources and downloads