text.skipToContent text.skipToNavigation

YHSFQ18F25X03

by Burndy 

Catalog ID: YHSFQ18F25X03

Cu Heat Shrink Fully Insul Female Quick Disconnect, 18-22 AWG, 1.28" L, 0.38" W, Serrated bbl, Tin plated, For Use On Cu Cond.

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Size: 0.22 IN Dimension B X 0.38 IN Width X 1.28 IN Overall Length, Conductor Strip Length: 5/16 IN

Product Details

General

Application For Use On Copper Conductor
Connector Type Female Disconnect
EU RoHS Indicator Yes
Insulation Y
Insulation Type Heat Shrink
Material Copper
Plated Y
Plating Type Tin
Sub Brand HYDENT
Trade Name HYDENT™
Type YHS
UPC 781810477144

Dimensions

Dimension - B Length fraction 2/9 in
Dimension - B Length inch 0.22 in
Dimension - L Length Overall mm 33 mm
Dimension - Length Overall inch 1.28 in
Dimension - Pad Width inch 0.38 in
Dimension - Strip Length inch 5/16

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100
Packaging Type Bag

Resources/Downloads