text.skipToContent text.skipToNavigation

YHSS14RK

by Burndy 

Catalog ID: YHSS14RK

Cu Heat Shrink Butt Splice, 14-16 AWG, 1.50" L, Serrated bbl, Tin plated, For Use On Cu Cond.

Product Details

General

Connector Type Splice
Insulation Y
Insulation Type Heat Shrink
Material Copper
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810477182

Dimensions

Dimension - B Length fraction 1/4 in
Dimension - B Length inch 0.25 in
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.50 in
Dimension - Strip Length inch 5/16

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 20
Packaging Type Bag

Resources/Downloads

Sales Drawings