YSEH
YSEH

Heat Shrink Splice For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YSE14HHS

Elect Cu Heat Shrink Butt Splice, Smooth Funnel Entry, 14-16 AWG, 600 V, 1.50" L, Integral bbl, Tin Plated, Blue(Insul Color).

Features: The Types YSE And YSE-H INSULINKS Are High Quality Nylon Insulated Butt Splices Designed For Splicing Aircraft And Commercial Flexible Cables, Manufactured From Tin Plated, Seamless Electrolytic Copper Tubing With Integral Barrel/Insulation Grip: Provides Maximum Conductivity And Tensile Strength, Plus Excellent Cable Support And Strain Relief, Split Heavy Wall Insulation Grip: Provides Stronger Insulation Grip And Strain Relief, Smooth Funnel Entry: Provides Easy Wire Insertion, Transparent Nylon Insulation: Permits Easy Wire Inspection, Installation Tool: Y10D Tool, Ratchet: MR8-33S-1 Tool, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 11/32 IN, Color Code: Blue

Product details

General

Application
For Splicing Aircraft And Commercial Flexible Cables
Connector Type
Seamless Butt Splice
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Heat Shrink
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYDENT
Trade Name
HYDENTâ„¢
Type
YSE-H, Heat Shrink
UPC
781810525487

Dimensions

Dimension - Inside Diameter inch
0.2 in
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in
Dimension - Strip Length inch
11/32 in

Conductor Related

Conductor Range
#14 AWG to #16 AWG
Conductor Size
16 - 14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100

Resources and downloads