text.skipToContent text.skipToNavigation

YAES10K11NK

by Burndy 

Catalog ID: YAES10K11NK

Radiation Resistant High Temperature Ring Terminal, Smooth Funnel Entry, W/Inspection Window, 10-12 AWG, 600 V, #6 Stud, Polyvinylidene Fluoride (PVF2) Insulation, Nickel Plated, Brazed Seam.

Product Details

General

Color Code Yellow
Connector Type Terminal
Insulation Y
Insulation Type Kynar
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name INSULUG™
Type Radiation Resistant KYNAR Ring Tongue
UPC 781810213339
UPC 12 Digit 7818102133399

Dimensions

Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - L Length Overall mm 28 mm
Dimension - Length Overall inch 1.12 in
Dimension - Pad Width inch 0.37 in
Dimension - Stud Size inch #6
Dimension - Z inch 0.26 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range 12 AWG-10 AWG
Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) IEEE 323
Standards - Industry Standards Met IEEE 323
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads