text.skipToContent text.skipToNavigation

YAES18K4

by Burndy 

Catalog ID: YAES18K4

Radiation Resistant High Temp. Ring Terminal, Pure Elect Cu, Smooth Funnel Entry, W/InspWindow, 18-22 AWG, 600 V, 5/46" Stud, Polyvinylidene Insul, Brazed Seam.

Features: The Type YAES-K, Radiation Resistant KYNAR Insulated Terminals Are Designed And Have Been Tested To Meet The Requirements For Class 1E Critical Circuits As Set By The Nuclear Regulatory Commission (NRC), Additional Testing For Compatibility Under Loss Of Coolant Accident (LOCA) Conditions With Cross-Link Polyethylene (XLP) And HYPALON Insulations Was Completed Successfully, Compatibility With Ethylene Propylene Rubber (EPR) Insulation Was Determined By Analysis, Each Terminal Is Manufactured Of Pure Electrolytic Copper Per QQ-C 576 And Bright Tin-Plated Per MIL-T-10727 And Meets Or Exceeds SAE-AS7928 Using Stranded Copper AWG Wire, The KYNAR Insulation Offers 200 Megarad Radiation Resistance, The Type YAES-K Radiation Resistant KYNAR - Insulated Terminals Are Suitable For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications, KYNAR Insulation: Provides 200 Megarad Radiation ResistancePlus Successfully Tested For Insulation Compatibility, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design: Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, The KYNAR Insulation Is Locked In Place: The Insulation Will Not Move Or Twist Off, Thereby Maintains Proper Dielectric Values, Manufactured From Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Bright Tin-Plated Per Mil-T-10727: Provides Durable Long-Lasting Resistance To Corrosion, Smooth Funnel Entry: Easy Wire Insertion, Color Coded Terminals: Provides Easy Wire Size Identification And Inspection, Coded Raised Dots In The Die Area Of The Connection After Compression: Provides Visual Identification That The Correct Tool And Die Were Used For Proper Installation, Inspection Hole: Permits Visual Check For Proper Wire Insertion, Ring Tongue Design: Provides A Secure Termination Under Screw Head That Cannot Be Removed Without The Complete Removal Of The Screw

Product Details

General

Application For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications
Color Code Red
Connector Type Terminal
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Insulation Y
Insulation Type Kynar
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Sub Brand INSULUG
Trade Name INSULUG™
Type Radiation Resistant KYNAR Ring Tongue
UPC 781810027011
UPC 12 Digit 7818100270111

Dimensions

Dimension - Hole Size fraction 1/3
Dimension - Hole Size inch 0.33 in
Dimension - L Length Overall mm 28 mm
Dimension - Length Overall inch 1.09 in
Dimension - Pad Width inch 0.46 in
Dimension - Strip Length inch 7/32 in
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.41 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 22 ;20 ;18 AWG
Conductor - Copper Solid Size Range 22 -18 AWG
Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads

Customer Notices

Sales Drawings