text.skipToContent text.skipToNavigation

YAES18N4NK

by Burndy 

Catalog ID: YAES18N4NK

Ring Tongue Terminal, Straight, 600 V, 0.46 in W, 1.09 L, Nylon insulation, Nickel Plated, 22-18 AWG, 5/16 in stud size.

Product Details

General

Color Code Red
Connector Type Terminal
Feature - Barrel Style Skived
Insulation Y
Insulation Type Kynar
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name INSULUG™
Type Radiation Resistant KYNAR Ring Tongue
UPC 781810467923
UPC 12 Digit 7818104679233

Dimensions

Dimension - G inch 0.33 in
Dimension - Length Overall inch 1.09 in
Dimension - Outside Diameter inch 0.28 in
Dimension - Width inch 0.46 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads