SKU-YA3890
SKU-YA3890
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA3890

700 kcmil CU, One Hole, 5/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,PINK Color Code, 400 Die Index.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
LONG BARREL
Die Index
400
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810315675
UPC 12 Digit
7818103156755

Dimensions

Dimension - B Length fraction
2-13/16 in
Dimension - B Length inch
2.81 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Height inch
4.21 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
55 mm
Dimension - Length Overall inch
2.15 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.84 in
Dimension - Strip Length inch
2-7/8
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
700 KCMIL
Conductor - Copper Str Size Range
700 kcmil
Conductor - Material
COPPER
Conductor Size
700 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video