text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YAZV2C2TC14E1FX

By Burndy
Catalog ID:  YAZV2C2TC14E1FX
Cu compression long barrel flex conductor, 2 holes/W/ insp window, #2 weld(125/24-150/24), #2AWG, 1/4" stud, Tin plated, Brown, 10 index.

Features: With Inspection Window, Color Code: Brown, Tongue Angle: Straight, Wire Strip Length: 1-7/16 IN, Die Index: 10, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Y1MRTC, MY29-11 Tool, (4), Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Conductor Type: Flexible Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W2CVT, W2CRT, X2CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W2CVT, W2CRT, X2CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U2CRT Die, (2), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (2)

Add to List

More Options

Where to Buy
Related Links