YAG-L_Photo_BW
YAG-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG1CLTC38FX

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, One Hole, 3/8 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

Product details

General

Application
Wire Termination
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
11
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810193921
UPC 12 Digit
7818101939211

Dimensions

Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.62 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.58 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.75 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1 (225/#24) DLO
Conductor - Copper DLO Size Range
1 AWG
Conductor - Copper Flex G Size
1 AWG
Conductor - Copper Flex G Size Range
1 AWG
Conductor - Copper Flex H Size
1 AWG
Conductor - Copper Flex H Size Range
1 AWG
Conductor - Copper Flex I Size
1 AWG
Conductor - Copper Flex I Size Range
1 AWG
Conductor - Copper Flex K Size
1 AWG
Conductor - Copper Flex K Size Range
1 AWG
Conductor - Copper Flex M Size
1 AWG
Conductor - Copper Flex M Size Range
1 AWG
Conductor - Copper Str Navy Size
75 (37) Navy
Conductor - Copper Str Navy Size Range
75 (37) Navy
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - CopperWeld Str Size
1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG
Conductor - CopperWeld Str Size Range
1 F AWG-1 N AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Pallet Quantity
48000

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video