YAV2TC_Photo_BW
YAV2TC_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV29L2TC14FX

250 kcmil, 4/0 G,H,I,K,M,DLO CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

Features: Compression Terminal, With Inspection Window, Tongue Angle: Straight, Finish: Electro- Tin Plated, Die Index: 16, Wire Strip Length: 1-1/16 IN

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810280812
UPC 12 Digit
7818102808122

Dimensions

Dimension - B Length fraction
1 in
Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.87 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.80 in
Dimension - Pad Width inch
1.18 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
1/4
Dimension - Thread Size
1/4 in
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
"4/0 AWG"
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
"4/0 AWG"
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
"4/0 AWG"
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
"4/0 AWG"
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
"4/0 AWG"
Conductor - Copper Str Compact Size
"4/0 AWG"
Conductor - Copper Str Navy Size
200
Conductor - Copper Str Size
"4/0 AWG"
Conductor - Copper Str Size Range
250 kcmil
Conductor - CopperWeld Str Size
4/0 E AWG;4/0 EK AWG;4/0 F AWG;4/0 G AWG;4/0 V AWG
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE/FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Pallet Quantity
11520

Resources and downloads