SKU-YA342N45
SKU-YA342N45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA342N45

Copper Two Hole HYLUG - Long Barrel ,45 Degree Pad 500 kcmil,1/2" Bolt Hole with 1-3/4" Spacing,Tin Plated,Color: Brown,Die Index : 20.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810035610
UPC 12 Digit
7818100356100

Dimensions

Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height inch
2.97 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
145 mm
Dimension - Length Overall inch
5.72 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
2-5/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Pallet Quantity
2784

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video