BUR_YA2C2TC14_IMAGE
BUR_YA2C2TC14_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA2C2NTC38

2 AWG CU, Two Hole, 3/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index.

UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available,Tongue Angle: Straight

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
LONG BARREL
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810019764
UPC 12 Digit
7818100197644

Dimensions

Dimension - B Length inch
1.25 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
2.59 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
106 mm
Dimension - Length Overall inch
4.17 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Pad Width inch
0.60 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
2 AWG
Conductor - Copper Solid Size Range
2 AWG
Conductor - Copper Str Navy Size
60 (37) Navy
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video