YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV26L2TC38FX45

HYLUG™, Copper Compression Lug, 2 Holes, W/Insp Window, 2/0 Weld, (325/#24) DLO (Flex), 2/0 AWG (Code), 125 Navy, 600 V - 35 kV, 45 Deg Bent, Black, 13 Index.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022320
UPC 12 Digit
7818100223200

Dimensions

Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.81 in
Dimension - Bolt Hole Size inch
0.41 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
1.38 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
77 mm
Dimension - Length Overall inch
3.05 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
13/16 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper DLO Size Range
2/0 AWG
Conductor - Copper Flex G Size
"2/0 AWG"
Conductor - Copper Flex G Size Range
2/0 AWG
Conductor - Copper Flex H Size
"2/0 AWG"
Conductor - Copper Flex H Size Range
2/0 AWG
Conductor - Copper Flex I Size
"2/0 AWG"
Conductor - Copper Flex I Size Range
2/0 AWG
Conductor - Copper Flex K Size
"2/0 AWG"
Conductor - Copper Flex K Size Range
2/0 AWG
Conductor - Copper Flex M Size
"2/0 AWG"
Conductor - Copper Flex M Size Range
2/0 AWG
Conductor - Copper Solid Size
2/0 AWG
Conductor - Copper Solid Size Range
2/0 AWG
Conductor - Copper Str Compact Size
"2/0 AWG"
Conductor - Copper Str Navy Size
125
Conductor - Copper Str Navy Size Range
125 Navy
Conductor - Copper Str Size
"2/0 AWG"
Conductor - Copper Str Size Range
2/0 AWG
Conductor - CopperWeld Str Size
2/0 WELD
Conductor - CopperWeld Str Size Range
2/0 WELD
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
11600

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video