BUR_YA41_Image
BUR_YA41_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA41

850 kcmil CU, One Hole, 5/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GOLD Color Code, 26 Die Index.

Product details

General

Application
Wire Termination
Color Code
Gold
Connector Type
LONG BARREL
Die Index
26
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810316535
UPC 12 Digit
7818103165355

Dimensions

Dimension - B Length fraction
2-15/16 in
Dimension - B Length inch
2.94 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
134 mm
Dimension - Length Overall inch
5.26 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.34 in
Dimension - Pad Width inch
2.01 in
Dimension - Strip Length inch
3
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
850 KCMIL
Conductor - Copper Str Size Range
850 kcmil
Conductor - Material
COPPER
Conductor Size
850 KCMIL
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video