BUR_YA4790_PRODIMAGE
BUR_YA4790_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA4790

Copper Compression Lug, 1 Hole w/o Inspection Window,1750 kcmil, 3/4" Stud,long Barrel, Tin - Electro Plated.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
LONG BARREL
Die Index
33
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
90 deg bent
Plated
Y
Plating Type
Electro-Tin
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long barrel, Tin-Plated
UPC
781810317006
UPC 12 Digit
7818103170066

Dimensions

Dimension - B Length fraction
3-7/16 in
Dimension - B Length inch
3.44 in
Dimension - Bolt Hole Size inch
0.81 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - D inch
1.52 in
Dimension - Height inch
5.64 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
71 mm
Dimension - Length Overall inch
2.79 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.98 in
Dimension - Pad Width inch
2.9 in
Dimension - Strip Length inch
3-1/2 in
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/4 in
Dimension - Thread Size
3/4 in
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
1750 KCMIL
Conductor - Copper Str Size Range
1750 kcmil
Conductor - Material
COPPER
Conductor Size
1750 KCMIL
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video