BUR_YA5C90_PRODIMAGE
BUR_YA5C90_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA5C90

5 AWG CU, One Hole, 1/4 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,BLUE Color Code, 7 or 374 Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
7
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Electro-Tin
Trade Name
HYLUG™
Type
Long Barrel, Electro-Tin Plated
UPC
781810317440
UPC 12 Digit
7818103174400

Dimensions

Dimension - B Length inch
1.12
Dimension - Bolt Hole Size inch
0.27
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Height inch
1.51 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
21
Dimension - Length Overall inch
0.81
Dimension - N inch
0.25
Dimension - Outside Diameter inch
0.3
Dimension - Pad Width inch
0.44
Dimension - Strip Length inch
1-3/16 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.33
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
5 AWG
Conductor - Copper Str Navy Size
30 (19) Navy
Conductor - Copper Str Navy Size Range
30 (19) Navy
Conductor - Copper Str Size
5 AWG
Conductor - Copper Str Size Range
5 AWG
Conductor - Material
COPPER
Conductor Size
5 AWG
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video