Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YA2CG14
HYDENT.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Brown
Connector Type
LONG BARREL
Die Index
10
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Hot Dipped
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810192160
UPC 12 Digit
7818101921600
Dimensions
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.75 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - Inside Diameter inch
0.31 in
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.22 in
Dimension - N inch
0.38 in
Dimension - Outside Diameter inch
0.41 in
Dimension - Pad Width inch
0.59 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Solid Size Range
2 AWG
Conductor - Copper Str Navy Size
60 (37) Navy
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
25
Resources and downloads
Specifications
YA2CG14 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Videos
HYDENT Compression Terminal Overview Video