YA_Photo_BW
YA_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA46B

Two Hole Long barrel Cu Compression terminal with Belled End, 1500 Flex Kcmil, Tin plated.

Product details

General

Application
Wire Termination
Color Code
Green
Connector Type
LONG BARREL
Die Index
31
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810184042
UPC 12 Digit
7818101840422

Dimensions

Dimension - B Length fraction
3-1/8 in
Dimension - B Length inch
3.12 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - D inch
2.25 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - Inside Diameter inch
1.44 in
Dimension - L Length Overall mm
167 mm
Dimension - Length Overall inch
6.58 in
Dimension - N inch
1.12 in
Dimension - Outside Diameter inch
1.84 in
Dimension - Pad Width inch
2.67 in
Dimension - Stud Size fraction
3/4
Dimension - Thread Size
3/4 in
Dimension - Z (inch)
1.13 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
1500 KCMIL
Conductor - Copper Str Size Range
1500 kcmil
Conductor - Material
COPPER
Conductor Size
1500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
3

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video