YAZ-2_Photo_BW
YAZ-2_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ442TC38FX

Cu Comp Terminal Flex Cond, Bvl Entry, 2 Hole/W/InspWindow, 777.7 kcmil(1925/#24)DLO, 750 kcmil Flex, 600 V-35 kV, 3/8" Stud, 1.00" Spacing, Lng bbl.

Features: With Inspection Window, Die Index: 27, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4), Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Color Code: White, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y46 Tool, P44RT Die, (4), Wire Strip Length: 3-1/16 IN, Conductor Type: Commercial Stranded Copper, Flexible Copper, Tongue Angle: Straight

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
L115
EU RoHS Indicator
Yes
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin-Electro plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive
UPC
781810135402
UPC 12 Digit
7818101354022

Dimensions

Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
155 mm
Dimension - Length Overall inch
6.09 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.50 in
Dimension - Pad Width inch
2.19 in
Dimension - Strip Length inch
3-1/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.53 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper DLO Size Range
777 kcmil
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex H Size Range
750 kcmil
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex I Size Range
750 kcmil
Conductor - Copper Flex K Size
750
Conductor - Copper Flex M Size
750
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1392

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video