BUR_YAZ30TC38FX_PRODIMAGE
BUR_YAZ30TC38FX_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ30TC38FX

250 kcmil, G,H CU, One Hole, 3/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
16
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810241769
UPC 12 Digit
7818102417699

Dimensions

Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
87 mm
Dimension - Length Overall inch
3.41 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
2-1/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size
250 KCMIL
Conductor - Copper Flex G Size Range
250 kcmil
Conductor - Copper Flex H Size
250 KCMIL
Conductor - Copper Flex H Size Range
250 kcmil
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
10

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video