YAZV-2_Photo_BW
YAZV-2_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZV6C2TC10FX

2 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 6(61/#24) DLO, #6 AWG Code, #10 stud, 5/8" spacing, Blue

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
7
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive
UPC
781810228104
UPC 12 Digit
7818102281044

Dimensions

Dimension - B Length fraction
5/8
Dimension - B Length inch
0.625 in
Dimension - Bolt Hole Size inch
0.20 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
53 mm
Dimension - Length Overall inch
2.10 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.31 in
Dimension - Pad Width inch
0.48 in
Dimension - Strip Length inch
1-3/16
Dimension - Stud Size fraction
#10
Dimension - Z (inch)
0.28 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
6 AWG
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Size
"6 AWG"
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Size
"6 AWG"
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Size
"6 AWG"
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Size
"6 AWG"
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Size
"6 AWG"
Conductor - Copper Flex M Size Range
6 AWG
Conductor - Copper Str Compact Size
"6 AWG"
Conductor - Copper Str Navy Size
30
Conductor - Copper Str Size
"6 AWG"
Conductor - Copper Str Size Range
6 AWG
Conductor - CopperWeld Str Size
6 A AWG;6 C AWG;6 D AWG
Conductor - CopperWeld Str Size Range
6 A AWG-6 D AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video