YAZ-2_Photo_BW
YAZ-2_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZV262TC14E2FX90

2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, Two Hole, 1/4 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
LONG BARREL
Die Index
13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810231128
UPC 12 Digit
7818102311288

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Height inch
2.12 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
45 mm
Dimension - Length Overall inch
1.79 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper DLO Size Range
2/0 AWG
Conductor - Copper Flex G Size
"2/0 AWG"
Conductor - Copper Flex G Size Range
2/0 AWG
Conductor - Copper Flex H Size
"2/0 AWG"
Conductor - Copper Flex H Size Range
2/0 AWG
Conductor - Copper Flex I Size
"2/0 AWG"
Conductor - Copper Flex I Size Range
2/0 AWG
Conductor - Copper Flex K Size
"2/0 AWG"
Conductor - Copper Flex K Size Range
2/0 AWG
Conductor - Copper Flex M Size
"2/0 AWG"
Conductor - Copper Flex M Size Range
2/0 AWG
Conductor - Copper Str Compact Size
"2/0 AWG"
Conductor - Copper Str Navy Size
125
Conductor - Copper Str Size
"2/0 AWG"
Conductor - Copper Str Size Range
2/0 AWG
Conductor - CopperWeld Str Size
2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG
Conductor - CopperWeld Str Size Range
2/0 F AWG-2/0 V AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
25

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video