text.skipToContent text.skipToNavigation

YA252N

by Burndy 

Catalog ID: YA252N

Copper Compression lug, 2 Hole w/o Inspection Window, 1/0 AWG, 1/2" Stud, 1-3/4" Stud Hole Spacing, Long barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Die Index: 12, Wire Strip Length: 1-7/16 IN, Finish: Electro-Tin Plated, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W25VT, W25RT, X25RT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W25VT, W25RT, X25RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U25RT, U2CABT Die, (2), Y46 Tool, U25RT, U2CABT Die With PUADP-1 Adapter, (2), Color Code: Pink, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (2), MRC840 Tool, (4), Conductor Type: Commercial Stranded Copper

$9.83 USD

$9.83 USD

Product Details

General

Application For Code Conductor
Color Code Pink
Connector Type Terminal
Die Index 12
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Electro-Tin plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810502266
UPC 12 Digit 7818105022666

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 122 mm
Dimension - Length Overall inch 4.81 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-7/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Size 1/0
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads