text.skipToContent text.skipToNavigation

YA25L4TCG1

by Burndy 

Catalog ID: YA25L4TCG1

Cu terminal (4 hole split pad), 4 Holes W/inspection window, 1/0 AWG, 1/4" stud, Tin plated, Pink, 12 or 348 Index.

Features: Compression Split Pad Terminal, Overall Length: 3.05 IN, Finish: Tin Plated

Product Details

General

Application For use on copper compression connections
Color Code Pink
Connector Type Terminal
Die Index 12;348
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 4
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810125854
UPC 12 Digit 7818101258544

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 1.13 in
Dimension - F Width Center to Center inch 0.75 in
Dimension - Hole Size inch 0.28 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 77 mm
Dimension - Length Overall inch 3.05 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 1.38 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.20 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Navy Size Range 100 (61) Navy
Conductor - Copper Str Size 1/0 AWG
Conductor - Copper Str Size Range 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources/Downloads