text.skipToContent text.skipToNavigation

YA25LBOX

by Burndy 

Catalog ID: YA25LBOX

CU Compression Terminal Code Conductor, Beveled Entry, 1 Hole W/InspWindow, 1/0AWG (Code) 100 (Navy), 600V-35kV, 5/16" Stud, Standard Barrel, Electro-Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Package: Box, Finish: Electro-Tin Plated, Die Index: 12, Wire Strip Length: 15/16 IN, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W25VT, W25RT, X25RT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W25VT, W25RT, X25RT Die, (2), Y35, Y39, Y750, PAT750 Tool, U25RT, U2CABT Die, (1), Y46 Tool, U25RT, U2CABT Die With PUADP-1 Adapter, (1), Color Code: Pink, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (1), MRC840 Tool, (2), Conductor Type: Commercial Stranded Copper

Product Details

General

Application For Code Conductor
Color Code Pink
Connector Type Terminal
Die Index 12
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810553251
UPC 12 Digit 7818105532511

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - D inch 0.58 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.96 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size fraction 5/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads