YA26L345_Image
YA26L345_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA26L745

Copper Compression lug, 1 Hole w/ Inspection Window, 2/0 AWG, 5/8" Stud, Short Barrel, Tin Plated,Black.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
13
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810018675

Dimensions

Dimension - B Length fraction
15/16 in
Dimension - B Length inch
0.94 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.33 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.90 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
125 (61) Navy
Conductor - Copper Str Navy Size Range
125 (61) Navy
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
100

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video