text.skipToContent text.skipToNavigation

YA272NU

by Burndy 

Catalog ID: YA272NU

Cu Tubing Hylug (Undrilled), Blank Tongue, 3/0 AWG Code, 600V-35kV, Long, Compression, Orange

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 14
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810503256
UPC 12 Digit 7818105032566

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - Bolt Size fraction 1/4, 5/16, 3/8,7/16,1/2
Dimension - Hole Size inch 0.266, 0.328, 0.391, 0.453, 0.525 & NEMA 0.562
Dimension - L Length Overall mm 127 mm
Dimension - Length Overall inch 5.01 in
Dimension - Outside Diameter inch 0.62 in
Dimension - Pad Width inch 0.91 in
Dimension - Strip Length inch 1-9/16
Dimension - Stud Size inch 1/4
Physical Attribute - Tongue Angle Straight
Thickness - Pad 0.13 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 150 (61) Navy
Conductor - Copper Str Size 3/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings