text.skipToContent text.skipToNavigation

YA27L4

by Burndy 

Catalog ID: YA27L4

Copper Compression lug, 1 Hole w/ Inspection Window, 3/0 AWG, 3/8" Stud, Short Barrel, Tin Plated.

Features: Compression Terminal, With Inspection Window, Die Index: 14, Wire Strip Length: 1-1/16 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight

Product Details

General

Application For Use On: UL Listed 90 DEG C, 600 Volts to 35kV ,For Code Conductor
Color Code Orange
Connector Type Terminal
Die Index 14
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG,TERMINALS
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810103197

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.00 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 0.83 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 58 mm
Dimension - Length Overall inch 2.29 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.62 in
Dimension - Pad Width inch 0.91 in
Dimension - Strip Length inch 1-1/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 150 (61) Navy
Conductor - Copper Str Navy Size Range 150 (61) Navy
Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings