text.skipToContent text.skipToNavigation

YA28CG17

by Burndy 

Catalog ID: YA28CG17

4/0 Long Barrel; Inspection Window; 3/8" Stud

Product Details

General

Color Code Purple
Connector Type Terminal
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 621945175150
UPC 12 Digit 6219451751500

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.62 in
Dimension - D inch 0.53 in
Dimension - Hole Size inch 0.44 in
Dimension - Hole Size mm 11 mm
Dimension - Inside Diameter inch 0.55 in
Dimension - L Length Overall mm 77 mm
Dimension - Length Overall inch 3.03 in
Dimension - N inch 0.50 in
Dimension - Outside Diameter inch 0.69 in
Dimension - Pad Width inch 1.00 in
Dimension - Z inch 0.38 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 200 (61) Navy
Conductor - Copper Str Navy Size Range 200 (61) Navy
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads