YA_Photo_BW
YA_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28CG17

4/0 Long Barrel; Inspection Window; 3/8" Stud.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
621945175150
UPC 12 Digit
6219451751500

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.53 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.44 in
Dimension - Hole Size mm
10.4 mm
Dimension - Inside Diameter inch
0.55 in
Dimension - L Length Overall mm
77 mm
Dimension - Length Overall inch
3.03 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
1.00 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.38 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Navy Size Range
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video