YA28L245_image
YA28L245_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28L345

4/0 AWG CU, One Hole, 5/16 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, PURPLE Color Code, 15 Die Index.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810018712

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.70 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.01 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
1.02 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Navy Size Range
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
50

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video