text.skipToContent text.skipToNavigation

YA28L4BOX

by Burndy 

Catalog ID: YA28L4BOX

Copper Compression Lug, 1 Hole w/ Inspection Window, 4/0 AWG, 3/8" Stud, Short Barrel, Tin Plated,Tongue width:1.02".

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Package: Box, Die Index: 15, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Wire Strip Length: 1-1/8 IN, Finish: Electro-Tin Plated, Color Code: Purple, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W28VT, W28RT, X28RT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W28VT, W28RT Die, (2), X28RT Die, (3), Y35, Y39, Y750, PAT750 Tool, U28RT Die, (1), Y46 Tool, U28RT Die With PUADP-1 Adapter, (1), Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS, MY29-3, MY29-11 Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MRC840 Tool, (2)

$9.20 USD

$9.20 USD

Product Details

General

Application For Code Conductor
Color Code Purple
Connector Type Terminal
Die Index 15
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810554258
UPC 12 Digit 7818105542588

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 56 mm
Dimension - Length Overall inch 2.21 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.69 in
Dimension - Pad Width inch 1.02 in
Dimension - Strip Length inch 1-1/8
Dimension - Stud Size fraction 3/8
Dimension - Stud Size inch 3/8
Dimension - Thread Size 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 200 (61) Navy
Conductor - Copper Str Size 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads