text.skipToContent text.skipToNavigation

YA28LH94TN

By Burndy 

Catalog ID: YA28LH94TN

By Burndy
Catalog ID:  YA28LH94TN
Copper HYLUG™, 1 Hole W/O Inspection Window , 4/0 AWG FLEX, 5/16" stud,Tin Plated.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Purple
Connector Type Terminal
Die Index 15
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Straight
Plated Yes
Plating Type Tin
Trade Name HYLUG™
Type Shrouded Barrel, Tin Plated
UPC 781810137949
UPC 12 Digit 7818101379499

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.00 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - Hole Size inch 0.80 in
Dimension - Hole Size mm 20 mm
Dimension - Inside Diameter inch 0.72 in
Dimension - L Length Overall mm 87 mm
Dimension - Length BB inch 0.75 in
Dimension - Length Overall inch 3.44 in
Dimension - N inch 0.53 in
Dimension - Pad Width inch 1.02 in
Dimension - Thread Size 5/16 in
Dimension - Z inch 0.51 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper Flex K Size 3/0 AWG
Conductor - Copper Flex K Size Range 3/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources and Downloads