SKU-YA28TC3890
SKU-YA28TC3890
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28TC3890

UNINSULATED COPPER COMPRESSION TERMINAL,1 Hole,4/0 AWG, 3/8" Stud,electro-Tin Plated.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810019122
UPC 12 Digit
7818100191222

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.29 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
1.02 in
Dimension - Strip Length inch
1-11/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video