text.skipToContent text.skipToNavigation

YA292NU90

by Burndy 

Catalog ID: YA292NU90

Blank Tongue Hylug, 250 kcmil, 16 Index.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Electro Tin Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810032787
UPC 12 Digit 7818100327877

Dimensions

Dimension - B Length inch 1.62 in
Dimension - L Length Overall mm 132 mm
Dimension - Length Overall inch 5.21 in
Dimension - Outside Diameter inch 0.75 in
Dimension - Pad Width inch 1.11 in
Dimension - Strip Length inch 1-11/16
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 250 (61) Navy
Conductor - Copper Str Navy Size Range 250 (61) Navy
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads