BUR_YA29L4_Image
BUR_YA29L4_Image

Compression Terminal

Brand:

Burndy

Catalog ID:

YA29L

Copper compression terminal,Single hole W/ insp Window,250 kcmil, 1/2" stud, Short barrel, Tin plated, Yellow, 16 index.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810087381

Dimensions

Dimension - B Length fraction
1-1/16 in
Dimension - B Length inch
1.06 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.08 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
68 mm
Dimension - Length Overall inch
2.67 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Pad Width inch
1.11 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
250 (61) Navy
Conductor - Copper Str Navy Size Range
250 (61) Navy
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
15000