text.skipToContent text.skipToNavigation

YA2CL2TC516

by Burndy 

Catalog ID: YA2CL2TC516

Copper Compression Lug, 2 Hole w/o Inspection Window, 2 AWG, 5/16" Stud, 1" Stud Hole Spacing, Short Barrel, Tin Plated.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 10
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Electro Tin Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810170793
UPC 12 Digit 7818101707933

Dimensions

Bolt Size 5/16 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - D inch 1.70 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 74 mm
Dimension - Length Overall inch 2.91 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.60 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.36 in
Length 2.91 in
Outside Diameter 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 60 (37) Navy
Conductor - Copper Str Navy Size Range 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads