text.skipToContent text.skipToNavigation

YA302LH86

by Burndy 

Catalog ID: YA302LH86

Pure Cu Compression Terminal, Shrouded Barrel, 2-NEMA Holes, 300 kcmil

Product Details

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin
Trade Name HYSEALUG™
Type Long Barrel, Tin Plated
UPC 781810314050
UPC 12 Digit 7818103140500

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 178 mm
Dimension - Length BB inch 1.25 in
Dimension - Length Overall inch 7.00 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.81 in
Dimension - Pad Width inch 1.25 in
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads