text.skipToContent text.skipToNavigation

YA302NU

by Burndy 

Catalog ID: YA302NU

Copper Compression lug, Blank Tongue, w/o Inspection Window, 300 kcmil, 1/4" Min. Stud, Long Barrel, Tin Plated

Product Details

General

Color Code White
Connector Type Terminal
Die Index 17;298
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810504802
UPC 12 Digit 7818105048022

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2.00 in
Dimension - L Length Overall mm 143 mm
Dimension - Length Overall inch 5.64 in
Dimension - Outside Diameter inch 0.81 in
Dimension - Pad Width inch 1.20 in
Dimension - Strip Length inch 2-1/16
Dimension - Stud Size inch 1/4
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings