text.skipToContent text.skipToNavigation

YA30L7

by Burndy 

Catalog ID: YA30L7

Copper Compression Lug, 1 Hole w/ Inspection Window, 300 kcmil, 5/8" Stud, Short Barrel,White,Tin Plated

Product Details

General

Color Code White
Connector Type Terminal
Die Index 17
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810504888

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.03 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - D inch 1.33 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 75 mm
Dimension - Length Overall inch 2.94 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 0.81 in
Dimension - Pad Width inch 1.20 in
Dimension - Strip Length inch 1-1/16
Dimension - Stud Size fraction 5/8
Dimension - Stud Size inch 5/8
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 300 (91) Navy
Conductor - Copper Str Navy Size Range 300 (91) Navy
Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings