SKU-YA30L790
SKU-YA30L790
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30L790

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 300 kcmil Code, 300 Navy, 5/8" Stud, 90 Deg Bent, Standard Barrel.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
STANDARD BARREL
Die Index
17
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810314302
UPC 12 Digit
7818103143022

Dimensions

Dimension - B Length inch
1.03 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Height inch
1.89 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
47 mm
Dimension - Length Overall inch
1.86 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
1 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
20

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video