text.skipToContent text.skipToNavigation

YA30LNT516FX

by Burndy 

Catalog ID: YA30LNT516FX

Cu Tubing Compression Terminal, Narrow Tongue, 1 Hole W/InspWindow, 250 kcmil Class G,H, 4/0 AWG Class I,K,M, 4/0 (550/#24)DLO, 5/16" Stud, Standard Barrel

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810540312
UPC 12 Digit 7818105403122

Dimensions

Dimension - B Length inch 1.03 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 63 mm
Dimension - Length Overall inch 2.49 in
Dimension - Pad Width inch 0.96 in
Dimension - Strip Length inch 1-1/8
Dimension - Stud Size inch 5/16
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads