SKU-YA30LTC34FX90
SKU-YA30LTC34FX90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30LTC34FX90

Cu Tubing Hylug; 1 Hole with Inspection Window; 250 Flex CLASS G:259 STR CLASS H:427 STR; 600V-35kV; 3/4" stud; Standard; Compression; Yellow; 90 Degree Bend.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810314173
UPC 12 Digit
7818103141733

Dimensions

Dimension - B Length inch
1.03 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - Height inch
1.89 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.05 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
1-1/16
Dimension - Stud Size fraction
3/4
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size
250 KCMIL
Conductor - Copper Flex G Size Range
250 kcmil
Conductor - Copper Flex H Size
250 KCMIL
Conductor - Copper Flex H Size Range
250 kcmil
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video